1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line 5/6/8 Mounting Casters 60 MTC

IMA CASTER FOR ALMINUM FLAME

Line 5/6/8 Mounting Casters 60 MTC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,547.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Body: Iron, Wheel: Nylon-6, Stopper: Oil-Resistant Rubber
[Processing] Main Body: Zinc Trivalent Chromate

 
Part Number
MTC-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,547.48

IMA CASTER FOR ALMINUM FLAME 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Bolted Caster Applicable Series Line 5・6・8 Material Iron
Surface Treatment Zinc Trivalent Chromate