1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Head Trimmer P=2【400 Pieces Per Package】

Slim Head Trimmer P=2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,137.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Nominal of Thread] 6

Part Number
HXNLWHNDP2-STU-M6-10
HXNLWHNDP2A-ST3W-M6-10
HXNLWHNDP2A-ST3W-M6-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L (mm) Surface Treatment

฿ 1,137.68

FASTENING 1 Pack(s)

400 Pieces Per Package

6 Day(s) -10[Bright Chrome Plating] Bright Chromate Plating

฿ 1,219.05

FASTENING 1 Pack(s)

400 Pieces Per Package

6 Day(s) 1010[Trivalent Chromate] Trivalent White

฿ 1,219.05

FASTENING 1 Pack(s)

400 Pieces Per Package

6 Day(s) 1012[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Pitch(mm) 1 Detailed Shape Low Head
Basic Shape Hex Material Steel Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package

Frequently Asked Questions (FAQ)

Question: What is the material?
Answer: SWCH10R.