1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trimmer I=4【1-300 Pieces Per Package】

Trimmer I=4
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 22.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel · Stainless Steel
[Nominal of Thread] 6 8

Part Number
HXNHNDI4-ST3W-M6-16
HXNHNDI4-ST3W-M6-20
HXNHNDI4-ST3W-M8-16
HXNHNDI4-ST3W-M8-20
HXNHNDI4-ST3W-M8-25
HXNHNDI4-ST3W-M8-30
HXNHNDI4-SUS-M8-16
HXNHNDI4-SUS-M8-20
HXNHNDI4-SUS-M8-25
HXNHNDI4-SUS-M8-30
HXNHNDI4-SUSGJB-M8-16
HXNHNDI4-SUSTBS-M8-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 1,184.77

FASTENING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 106161[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,012.58

FASTENING 1 Pack(s)

250 Pieces Per Package

6 Day(s) 106201[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 985.15

FASTENING 1 Pack(s)

130 Pieces Per Package

6 Day(s) 108161.25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 955.43

FASTENING 1 Pack(s)

120 Pieces Per Package

6 Day(s) 108201.25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,267.05

FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 108251.25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 1,352.39

FASTENING 1 Pack(s)

150 Pieces Per Package

6 Day(s) 108301.25[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

฿ 22.10

FASTENING 1 Piece(s) Available 6 Day(s) 108161.25[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 22.86

FASTENING 1 Piece(s) Available 6 Day(s) 108201.25[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 24.77

FASTENING 1 Piece(s) Available 6 Day(s) 108251.25[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 27.05

FASTENING 1 Piece(s) Available 6 Day(s) 108301.25[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 1,864.65

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 108161.25[Stainless Steel] Stainless Steel[Copper Plating] German Brown platingBox/package

฿ 2,019.87

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 108161.25[Stainless Steel] Stainless Steel[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Basic Shape Hex Thread Type Metric coarse
Tip Shape Flat End