(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Nominal of Thread] 2 2.6 3 4 5 6
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent White | Thread Type | Metric coarse |
Tip Shape | Flat End | Sales Unit | Box/package |
Please check the type/dimensions/specifications of the part CSPPNHNDC-ST3W-M2-4 in the (+) Pan Head P=4 series.
Part Number |
---|
CSPPNHNDC-ST3W-M2-10 |
CSPPNHNDC-ST3W-M2-12 |
CSPPNHNDC-ST3W-M2-14 |
CSPPNHNDC-ST3W-M2-5 |
CSPPNHNDC-ST3W-M2-6 |
CSPPNHNDC-ST3W-M2-8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 128.77 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 2 | 10 | 0.4 | ||
฿ 131.81 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 2 | 12 | 0.4 | ||
฿ 179.05 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 2 | 14 | 0.4 | ||
฿ 122.67 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 2 | 5 | 0.4 | ||
฿ 122.67 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 2 | 6 | 0.4 | ||
฿ 125.72 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) | 10 | 2 | 8 | 0.4 |
How can we improve?
How can we improve?