1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(+) Pan Head P=2【100 Pieces Per Package】

(+) Pan Head P=2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 76.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel
[Nominal of Thread] 2 2.3 2.5 2.6 3 4 5 6

Part Number
CSPPNHND-ST3W-M2.3-4
CSPPNHND-ST3W-M2.5-4
CSPPNHND-ST3W-M2.5-5
CSPPNHND-ST3W-M2.5-6
CSPPNHND-ST3W-M2.5-8
CSPPNHND-ST3W-M2.5-10
CSPPNHND-ST3W-M2.5-12
CSPPNHND-ST3W-M2.5-14
CSPPNHND-ST3W-M2.5-15
CSPPNHND-ST3W-M2.5-16
CSPPNHND-ST3W-M2.5-18
CSPPNHND-ST3W-M2.5-20
CSPPNHNDA-ST3W-M2-3
CSPPNHNDA-ST3W-M2-4
CSPPNHNDA-ST3W-M2-5
CSPPNHNDA-ST3W-M2-6
CSPPNHNDA-ST3W-M2-8
CSPPNHNDA-ST3W-M2-10
CSPPNHNDA-ST3W-M2-12
CSPPNHNDA-ST3W-M2-14
CSPPNHNDA-ST3W-M2-15
CSPPNHNDA-ST3W-M2-16
CSPPNHNDA-ST3W-M2-20
CSPPNHNDA-ST3W-M2.3-5
CSPPNHNDA-ST3W-M2.3-6
CSPPNHNDA-ST3W-M2.3-8
CSPPNHNDA-ST3W-M2.3-10
CSPPNHNDA-ST3W-M2.3-12
CSPPNHNDA-ST3W-M2.3-14
CSPPNHNDA-ST3W-M2.3-16
CSPPNHNDA-ST3W-M2.3-18
CSPPNHNDA-ST3W-M2.3-20
CSPPNHNDA-ST3W-M2.6-4
CSPPNHNDA-ST3W-M2.6-5
CSPPNHNDA-ST3W-M2.6-6
CSPPNHNDA-ST3W-M2.6-8
CSPPNHNDA-ST3W-M2.6-10
CSPPNHNDA-ST3W-M2.6-12
CSPPNHNDA-ST3W-M2.6-14
CSPPNHNDA-ST3W-M2.6-15
CSPPNHNDA-ST3W-M2.6-16
CSPPNHNDA-ST3W-M2.6-18
CSPPNHNDA-ST3W-M2.6-20
CSPPNHNDA-ST3W-M3-5
CSPPNHNDA-ST3W-M3-6
CSPPNHNDA-ST3W-M3-8
CSPPNHNDA-ST3W-M3-10
CSPPNHNDA-ST3W-M3-12
CSPPNHNDA-ST3W-M3-14
CSPPNHNDA-ST3W-M3-15
CSPPNHNDA-ST3W-M3-16
CSPPNHNDA-ST3W-M3-18
CSPPNHNDA-ST3W-M3-20
CSPPNHNDA-ST3W-M3-25
CSPPNHNDA-ST3W-M3-30
CSPPNHNDA-ST3W-M4-14
CSPPNHNDA-ST3W-M4-15
CSPPNHNDA-ST3W-M4-16
CSPPNHNDA-ST3W-M4-18
CSPPNHNDA-ST3W-M4-20
CSPPNHNDA-ST3W-M4-25
CSPPNHNDA-ST3W-M4-30
CSPPNHNDA-ST3W-M5-8
CSPPNHNDA-ST3W-M5-10
CSPPNHNDA-ST3W-M5-12
CSPPNHNDA-ST3W-M5-14
CSPPNHNDA-ST3W-M5-15
CSPPNHNDA-ST3W-M5-16
CSPPNHNDA-ST3W-M5-18
CSPPNHNDA-ST3W-M5-20
CSPPNHNDA-ST3W-M5-25
CSPPNHNDA-ST3W-M5-30
CSPPNHNDA-ST3W-M6-8
CSPPNHNDA-ST3W-M6-10
CSPPNHNDA-ST3W-M6-12
CSPPNHNDA-ST3W-M6-14
CSPPNHNDA-ST3W-M6-15
CSPPNHNDA-ST3W-M6-16
CSPPNHNDA-ST3W-M6-18
CSPPNHNDA-ST3W-M6-20
CSPPNHNDA-ST3W-M6-25
CSPPNHNDA-ST3W-M6-30
CSPPNHNDB-ST3W-M4-6
CSPPNHNDB-ST3W-M4-12
CSPPNHNDC-ST3W-M4-10
CSPPNHNDD-ST3W-M4-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 116.96

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.340.4

฿ 78.97

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.540.45

฿ 78.97

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.550.45

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.560.45

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.580.45

฿ 79.24

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.5100.45

฿ 86.32

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.5120.45

฿ 117.29

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.5140.45

฿ 138.58

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.5150.45

฿ 148.65

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.5160.45

฿ 171.10

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.5180.45

฿ 180.77

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.5200.45

฿ 99.48

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10230.4

฿ 80.39

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10240.4

฿ 80.39

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10250.4

฿ 80.39

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10260.4

฿ 83.05

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10280.4

฿ 89.03

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102100.4

฿ 90.29

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102120.4

฿ 124.96

FASTENING 1 Pack(s)

100 Pieces Per Package

12 Day(s) 102140.4

฿ 140.90

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102150.4

฿ 145.91

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102160.4

฿ 253.72

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102200.4

฿ 121.16

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.350.4

฿ 116.96

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.360.4

฿ 121.53

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.380.4

฿ 125.72

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.3100.4

฿ 132.77

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.3120.4

฿ 162.58

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.3140.4

฿ 156.96

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.3160.4

฿ 273.91

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.3180.4

฿ 284.13

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.3200.4

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.640.45

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.650.45

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.660.45

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.680.45

฿ 80.52

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.6100.45

฿ 84.39

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.6120.45

฿ 115.35

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.6140.45

฿ 135.10

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 102.6150.45

฿ 145.94

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.6160.45

฿ 167.61

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.6180.45

฿ 176.90

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 102.6200.45

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10350.5

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10360.5

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10380.5

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103100.5

฿ 76.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103120.5

฿ 82.29

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103140.5

฿ 89.15

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103150.5

฿ 96.00

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103160.5

฿ 101.34

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103180.5

฿ 109.34

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103200.5

฿ 135.24

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103250.5

฿ 162.70

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 103300.5

฿ 115.81

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104140.7

฿ 124.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104150.7

฿ 129.53

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104160.7

฿ 139.81

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104180.7

฿ 147.81

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104200.7

฿ 184.41

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104250.7

฿ 208.39

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104300.7

฿ 163.42

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10580.8

฿ 168.24

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105100.8

฿ 174.28

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105120.8

฿ 184.89

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105140.8

฿ 187.06

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105150.8

฿ 193.09

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105160.8

฿ 209.15

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105180.8

฿ 219.05

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105200.8

฿ 264.00

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105250.8

฿ 315.43

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 105300.8

฿ 302.48

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10681

฿ 287.24

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106101

฿ 297.15

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106121

฿ 306.29

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106141

฿ 322.67

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106151

฿ 337.15

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106161

฿ 348.96

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106181

฿ 353.91

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106201

฿ 401.53

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106251

฿ 495.24

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 106301

฿ 93.72

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10460.7

฿ 102.48

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104120.7

฿ 99.81

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 104100.7

฿ 95.62

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10480.7

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package