(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Nominal of Thread] 4 6
Part Number |
---|
CSPTRZ-ST3W-M6-12 |
CSPTRZ-ST3W-M6-16 |
CSPTRZ-STH-M4-30 |
CSPTRZ-STH-M6-18 |
CSPTRZ-STU-M4-30 |
CSPTRZ-STU-M6-18 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 948.19 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 6 Day(s) | 10 | 6 | 12 | 1 | [Trivalent Chromate] Trivalent White | ||
฿ 905.15 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 6 | 16 | 1 | [Trivalent Chromate] Trivalent White | ||
฿ 2,022.19 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 4 | 30 | 0.7 | - | ||
฿ 1,600.00 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 10 | 6 | 18 | 1 | - | ||
฿ 792.39 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 6 Day(s) | - | 4 | 30 | 0.7 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 651.43 | FASTENING | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | - | 6 | 18 | 1 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Detailed Shape | Truss | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package |
How can we improve?
How can we improve?