1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRF 5-Lobe, Plum Blossom【1-100 Pieces Per Package】

TRF 5-Lobe, Plum Blossom
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 26.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Stainless Steel
[Nominal of Thread] 3 4 5 6 8

Part Number
CSXBTHB-SUS-M3-6
CSXBTHB-SUS-M3-8
CSXBTHB-SUS-M3-10
CSXBTHB-SUS-M3-12
CSXBTHB-SUS-M3-16
CSXBTHB-SUS-M3-20
CSXBTHB-SUS-M4-6
CSXBTHB-SUS-M4-8
CSXBTHB-SUS-M4-10
CSXBTHB-SUS-M4-16
CSXBTHB-SUS-M4-20
CSXBTHB-SUS-M4-25
CSXBTHB-SUS-M4-30
CSXBTHB-SUS-M5-10
CSXBTHB-SUS-M5-16
CSXBTHB-SUS-M5-30
CSXBTHB-SUS-M6-12
CSXBTHB-SUS-M6-16
CSXBTHB-SUS-M6-20
CSXBTHB-SUS-M6-30
CSXBTHB-SUS-M6-40
CSXBTHB-SUS-M8-16
CSXBTHB-SUS-M8-20
CSXBTHB-SUS-M8-25
CSXBTHI-SUS-M4-12
CSXBTHI-SUS-M4-40
CSXBTHI-SUS-M5-8
CSXBTHI-SUS-M6-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Sales Unit

฿ 1,698.58

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1036Box/package

฿ 1,706.32

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1038Box/package

฿ 1,753.94

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10310Box/package

฿ 1,832.90

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10312Box/package

฿ 1,919.61

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10316Box/package

฿ 2,164.65

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10320Box/package

฿ 1,769.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1046Box/package

฿ 1,769.42

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1048Box/package

฿ 26.29

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10410Low Quantity (can be purchased from one)

฿ 2,006.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10416Box/package

฿ 2,322.58

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10420Box/package

฿ 2,456.90

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 10425Box/package

฿ 2,677.94

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10430Box/package

฿ 2,472.77

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10510Box/package

฿ 41.42

SA11 FASTENING 1 Piece(s) 6 Day(s) 10516Low Quantity (can be purchased from one)

฿ 3,618.19

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10530Box/package

฿ 2,986.06

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10612Box/package

฿ 3,349.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10616Box/package

฿ 54.97

SA11 FASTENING 1 Piece(s) 6 Day(s) 10620Low Quantity (can be purchased from one)

฿ 4,424.13

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10630Box/package

฿ 5,277.29

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10640Box/package

฿ 6,019.74

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10816Box/package

฿ 101.42

SA11 FASTENING 1 Piece(s) 6 Day(s) 10820Low Quantity (can be purchased from one)

฿ 108.19

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10825Low Quantity (can be purchased from one)

฿ 1,911.87

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10412Box/package

฿ 45.68

SA11 FASTENING 1 Piece(s) 6 Day(s) 10440Low Quantity (can be purchased from one)

฿ 2,464.65

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1058Box/package

฿ 2,970.19

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10610Box/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Thread Type Metric coarse Tip Shape Flat End
Additional Shape Standard