(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Security screw made of iron.
[Features]
・Removal is extremely difficult unless a dedicated tool for tamper-proof screws is used.
・Material: Stainless Steel
・Nominal of thread: 3 / 4 / 5 / 6 / 8
・Surface treatment: Trivalent white
[Applications]
・For when you do not want to touch important parts but want to perform maintenance.
・In case of trouble if disassembled and modified.
・To prevent technology leakage in the core part.
・For equipment that is exposed in public places.
・If this screw is loosened, an accident may occur.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17.91 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 30 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 9.53 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 23.24 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 35 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 60.39 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 8 | 35 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 70.10 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 45 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 9.65 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 6 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 9.66 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.28 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 10 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.30 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.93 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 16 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 12.16 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.67 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 3 | 25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 6.60 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 6.60 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 10 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 7.50 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 8.40 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 16 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 22.16 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 11.81 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 4 | 25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 12.31 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 10 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 12.96 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.65 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 14.33 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.72 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 15.24 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 30 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 15.54 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 10 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.60 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 12 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 1,891.43 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 6 | 16 | [Not Provided] No | Box/package | ||
฿ 18.22 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 2,466.29 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 6 | 25 | [Not Provided] No | Box/package | ||
฿ 21.52 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 30 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 25.15 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 40 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 40.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 20 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 45.72 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 25 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 51.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 30 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 65.81 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 8 | 40 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 75.43 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 50 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 17,436.58 | FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | [Black Paint] Black Paint | Box/package | ||
฿ 11,624.39 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 3 | 8 | [Black Paint] Black Paint | Box/package | ||
฿ 12,339.81 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 3 | 10 | [Black Paint] Black Paint | Box/package | ||
฿ 13,036.19 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 15 Day(s) | 10 | 3 | 12 | [Black Paint] Black Paint | Box/package | ||
฿ 6,748.19 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 3 | 16 | [Black Paint] Black Paint | Box/package | ||
฿ 8,029.72 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 3 | 20 | [Black Paint] Black Paint | Box/package | ||
฿ 6,698.67 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 10 | [Black Paint] Black Paint | Box/package | ||
฿ 6,928.77 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 12 | [Black Paint] Black Paint | Box/package | ||
฿ 7,870.86 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 4 | 16 | [Black Paint] Black Paint | Box/package | ||
฿ 4,521.53 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 4 | 20 | [Black Paint] Black Paint | Box/package |
Loading...
Detailed Shape | Disc | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless Steel | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard |
How can we improve?
How can we improve?