1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parallel Pin (B-Type, Made By Ohkita)【100-1,000 Pieces Per Package】 (HPINB-316-2-5)

SA11 FASTENING

Parallel Pin (B-Type, Made By Ohkita) (HPINB-316-2-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This image is for illustrative purposes. Check the product standards for more details.

Product Description

[Material] SUS316
[Shape] Both ends flat tipped
[Tolerance] h7

Parallel Pin (B-Type, Made By Ohkita): related images

Part Number
HPINB-316-2-5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal Dia. Length Outer Dia. (Max.)
(mm)
Outer Dia. (Min.)
(mm)

฿ 24,521.42

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 102521.99

Loading...

  1. 1

Basic Information

Shaft Dia. Tolerance Negative Tolerance Shape Straight End Shape Standard
Material SUS303 Properties General Surface Treatment No
Sales Unit Box/package