1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Load Ring (VLBG Type)

Load Ring (VLBG Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,339.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is shown in black and white. The actual product color is pink, and thermal reaction (ambient temperature 225°C to 400°C) causes it to change colors and enable visual confirmation of deteriorations in strength.

Product Description

[Material] Steel
[Nominal thread] 8 10 12 16 20 22 24 27 30 36 42 48

Load Ring (VLBG Type): Related image

Part Number
SPNIBHVLBGA-ST-M12
SPNIBHVLBGA-ST-M16
SPNIBHVLBGA-ST-M24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)
Basic Working Load
(t)

฿ 16,339.35

SA11 FASTENING 1 Piece(s) 6 Day(s) 10121.751

฿ 16,827.10

SA11 FASTENING 1 Piece(s) 6 Day(s) 101621.5

฿ 22,029.68

SA11 FASTENING 1 Piece(s) 6 Day(s) 102434

Loading...

  1. 1

Basic Information

Material SUM Thread Type Metric coarse Surface Treatment Fabric
Sales Unit Low Quantity (can be purchased from one) Tip Shape Flat End