(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Nominal of Thread] 1 1/2 3/4 3/8 5/8 7/8 2 11/2 11/4 13/4
Material | Steel | Thread Type | Unified coarse UNC | Surface Treatment | Fabric |
---|---|---|---|---|---|
Tip Shape | Flat End |
Please check the type/dimensions/specifications of the part SPNIBHVRS-ST-UNC2 in the Star Point (VRS-Type / UNC) series.
Part Number |
---|
SPNIBHVRS-ST-UNC1+1/4 |
SPNIBHVRS-ST-UNC1+3/4 |
SPNIBHVRS-ST-UNC1/2 |
SPNIBHVRS-ST-UNC3/4 |
SPNIBHVRS-ST-UNC3/8 |
SPNIBHVRS-ST-UNC5/8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Sales Unit | Nominal of Thread (inch) |
---|---|---|---|---|---|---|---|---|
฿ 65,915.15 | 1 Pack(s) | 4 Pieces Per Package | 14 Day(s) | 10 | Box/package | 1 1/4 | ||
฿ 32,211.39 | 1 Piece(s) | 14 Day(s) | 10 | Low Quantity (can be purchased from one) | 1 3/4 | |||
฿ 129,401.03 | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | Box/package | 1/2 | ||
฿ 82,154.98 | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | Box/package | 3/4 | ||
฿ 85,647.36 | 1 Pack(s) | 20 Pieces Per Package | 14 Day(s) | 10 | Box/package | 3/8 | ||
฿ 10,960.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | Low Quantity (can be purchased from one) | 5/8 |
How can we improve?
How can we improve?