(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Nominal of Thread] 16 20 24 30 36
Part Number |
---|
SPNIBHVRS-ST-MS16 |
SPNIBHVRS-ST-MS20 |
SPNIBHVRS-ST-MS24 |
SPNIBHVRS-ST-MS30 |
SPNIBHVRS-ST-MS36 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 97,871.96 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 16 | 1.5 | Box/package | ||
฿ 128,867.89 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 20 | 1.5 | Box/package | ||
฿ 138,908.54 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 24 | 2 | Box/package | ||
฿ 90,537.10 | SA11 FASTENING | 1 Pack(s) | 4 Pieces Per Package | 14 Day(s) | 10 | 30 | 2 | Box/package | ||
฿ 25,793.70 | SA11 FASTENING | 1 Piece(s) | 14 Day(s) | 10 | 36 | 3 | Low Quantity (can be purchased from one) |
Loading...
Material | Steel | Thread Type | Metric fine | Surface Treatment | Fabric |
---|---|---|---|---|---|
Tip Shape | Flat End |
How can we improve?
How can we improve?