1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line 5/6 Grip End Cap GPEC

IMA FLAME CAP

Line 5/6 Grip End Cap GPEC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Grip end cap. [Material] Polyamide (glass fiber reinforced)

 
Part Number
L6-GPEC42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 60.15

IMA FLAME CAP 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Cap Type Rail Frame Shape Mounting Method Bolt Fastening Extrusion Series IMAO (item) Line 6
Material Resin