1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line5/Line6/Line8 Round Hand Grip AL HGR-R

Line5/Line6/Line8 Round Hand Grip AL HGR-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 435.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Al (JIS 6N01 Equivalent)
[Processing] Laminated Plastic
[Color] Black

Part Number
HGR120R
HGR200R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Height
(mm)
Width
(mm)
Grip diameter
(φ)

฿ 435.11

IMA CHANNEL COVER 1 Piece(s) Quote 10120404010

฿ 1,529.60

IMA CHANNEL COVER 1 Piece(s) 7 Day(s) 10200808020

Loading...

  1. 1

Basic Information

Type U Type, Deformation Mounting Method Female Thread Applicable Series Line 5/Line 6/Line 8
Material Al (JIS 6N01 Equivalent) Collar Black processing Laminated Plastic