(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Al (JIS 6N01 Equivalent)[Processing] Laminated Plastic[Color] Black
Type | U Type, Straight | Mounting Method | Female Thread | Applicable Series | Line 5/Line 6/Line 8 |
---|---|---|---|---|---|
Material | Al (JIS 6N01 Equivalent) | Collar | Black | processing | Laminated Plastic |
Please check the type/dimensions/specifications of the part HGR120 in the Line5/Line6/Line8 Hand Grip AL HGR series.
Part Number |
---|
HGR200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Height (mm) | Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 966.67 | 1 Piece(s) | Quote | 10 | 200 | 80 | 20 |
How can we improve?
How can we improve?