1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line5 Handgrip (HGP)

Line5 Handgrip (HGP)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 282.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounting method: round hole, compatible series: Line 5/Line 6/Line 8, material: polyamide (glass fiber reinforced)

 
Part Number
HGP80
HGP120SALE
HGP160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Height
(mm)
Width
(mm)
Allowable Load / 1 Pc
(N)

฿ 282.75

IMA CHANNEL COVER 1 Piece(s) Quote 10903212160

฿ 569.45

฿ 341.78

CHANNEL COVER 1 Piece(s) Same day 101344816320

฿ 581.74

IMA CHANNEL COVER 1 Piece(s) 5 Day(s) 1018860281000

Loading...

  1. 1

Basic Information

Type U Type, Straight Mounting Method Round Hole Applicable Series Line 5/Line 6/Line 8
Material Polyamide (Glass Fiber Reinforced) Collar Black