1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line5/Line6/Line8 Hand Grip HGL

IMA CHANNEL COVER

Line5/Line6/Line8 Hand Grip HGL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 931.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Al (JIS 6N01 Equivalent)
[Processing] Alumite Surface Treatment
[Color] Natural

Part Number
HGL180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 931.42

IMA CHANNEL COVER 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Type U Type, Straight Mounting Method Female Thread Applicable Series Line 5/Line 6/Line 8
Material Al (JIS 6N01 Equivalent) Collar Natural processing Alumite Surface Treatment
Length(mm) 190 Height(mm) 39 Width(mm) 15
Allowable Load / 1 Pc(N) 1000