TORX Super Brazier Head Screw [Stainless steel] EA949TD-52

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・There is no protrusion of the head after tightening.
・Ideal for use where pan-head screws can not be tightened on sheet.
・Drive…T10
・Dim.…M5 x 10
・Qty. per unit…8