1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Door Slider, Line 8 Rubber Strip RS

IMA SLIDING DOOR/SLIDER

Door Slider, Line 8 Rubber Strip RS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,984.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

·Rubber strip. [Material] TPE (hardness shore A73)

 
Part Number
RS2018-2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,984.69

IMA SLIDING DOOR/SLIDER 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin
Applicable Series Line 8 Material TPE Length (Standard)(mm) 2000