1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Direct Ring Light MDRL Series

MRX LED LAMPS

Direct Ring Light MDRL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56,941.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· High-illuminance LEDs are densely arranged so that illumination from all directions in 360° produces uniform shadowless illumination.
· Standard type LED lighting fixture that can be used for a wide range of applications.
· Choose a model that matches the manufacturer lens.

 
Part Number
MDRL-CR50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,941.67

MRX LED LAMPS 1 Piece(s) 65 Day(s)

Loading...

  1. 1

Basic Information

Light Type Visible Light Emitting Color Red Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light External Dimension D (Range)(mm) 80.1~100
External Dimension D(mm) φ90 Power Consumption (Range)(W) 6.1–8 Power Consumption(W) 7.7
Center Hole Size d (Range)(mm) 40.1~50 Center Hole Size d(mm) φ50 Height H (Range)(mm) 15.1~20
Height H (The max. value is applied for Flexible Type)(mm) 20 MAX rated current(A) 0.64

Please check the type/dimensions/specifications of the part MDRL-CR50 in the Direct Ring Light MDRL Series series.