1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

40 Series Lock Nut RNT (RNT40-M5)

IMA NUT FOR ALMINUM FLAME

40 Series Lock Nut RNT (RNT40-M5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Iron, Stainless Steel
[Processing] Zinc Trivalent Chromate

 
Part Number
RNT40-M5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 120.97

฿ 66.68

IMA NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series IMAO (I-Frame) 40 Series Material Iron
Length(mm) 19

Please check the type/dimensions/specifications of the part RNT40-M5 in the 40 Series Lock Nut RNT series.

Products with similar specification

Part Number
RNT40-M8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal of Thread M
(mm)

฿ 120.97

1 Piece(s) Same day M8