1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

30 Series Lock Nut RNT

IMA NUT FOR ALMINUM FLAME

30 Series Lock Nut RNT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 109.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Iron, Stainless Steel
[Processing] Zinc Trivalent Chromate

 
Part Number
RNT30-M5 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 109.35

฿ 62.17

IMA NUT FOR ALMINUM FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series IMAO (I-Frame) 30 Series Nominal of Thread M(mm) M5
Material Iron Length(mm) 16

Please check the type/dimensions/specifications of the part RNT30-M5 in the 30 Series Lock Nut RNT series.