1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line 5 T-Nut ZN TZN

NUT FOR ALMINUM FLAME

Line 5 T-Nut ZN TZN
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is dedicated for Line5 profile. It can also be inserted from any position of the groove. The nut can be temporarily fixed by inserting it into the T-groove and twisting it.

 
Part Number
L5-TZN3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 125.00

฿ 75.10

NUT FOR ALMINUM FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series IMAO (item) Line 5 Nominal of Thread M(mm) M3
Material Zinc Alloy Length(mm) 5

Please check the type/dimensions/specifications of the part L5-TZN3 in the Line 5 T-Nut ZN TZN series.