(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
line 6 profiles dedicated. When inserted into the T-groove, the nut is temporarily fixed by the spring pressure of the spring plunger. It can also be inserted from any position of the groove.
Nut Type | Post-Assembly Insertion Nut | Series | IMAO (item) Line 6 |
---|
Please check the type/dimensions/specifications of the part L6-TST4 in the Line6 T Nut 6ST (L6-TST) series.
Part Number |
---|
L6-TST3 |
L6-TST5 |
L6-TST5-28 |
L6-TST5-58 |
L6-TST5-SUS |
L6-TST6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Material | Length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 97.70 | 1 Piece(s) | Quote | 10 | M3 | Iron | 17 | ||
฿ 166.67 | 1 Piece(s) | Same day | 10 | M5 | Iron | 17 | ||
฿ 161.21 | 1 Piece(s) | Quote | 10 | M5 | Iron | - | ||
฿ 177.11 | 1 Piece(s) | Quote | 10 | - | - | - | ||
฿ 155.75 | 1 Piece(s) | Quote | 10 | M5 | Stainless Steel | - | ||
฿ 166.67 | 1 Piece(s) | Same day | 10 | M6 | Iron | - |
How can we improve?
How can we improve?