1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line 5 Nut Profile TSS

IMA NUT FOR ALMINUM FLAME

Line 5 Nut Profile TSS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,466.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is dedicated for Line5 profile. [Materials]Aluminum "treated" anodized

 
Part Number
L5-TSS2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,466.67

IMA NUT FOR ALMINUM FLAME 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series IMAO (item) Line 5 Material Aluminum
Length(mm) 2000

Please check the type/dimensions/specifications of the part L5-TSS2000 in the Line 5 Nut Profile TSS series.