1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line6 Rubber Insert 6 L6-RIT30

IMA FOOT BASE

Line6 Rubber Insert 6 L6-RIT30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Foot Parts]
Use for anti-vibration, anti-skid, and floor protection.
Dedicated for L6-LPS.

[Material] ... NBR (Nitrile Rubber)
[Hardness] Shore A80
[Mass] 2.8 g

 
Part Number
L6-RIT30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 104.76

IMA FOOT BASE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Applicable Series Line6 Material NBR (Nitrile Rubber)