1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Line5 Leveling Pad 40/60/80 (LPS)

Line5 Leveling Pad 40/60/80 (LPS)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 342.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Foot Parts]
The pad can be inclined.

[Material]
· Pads: LPS40: polyamide (glass fiber reinforced), LPS60 and LPS80: zinc die-cast
· Thread section: Steel

Part Number
LPS40-M8X60
LPS40-M8X80
LPS40-M10X80
LPS60-M10X75
LPS60-M10X120
LPS80-M10X80
LPS80-M12X160
LPS80-M16X160SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Series Thread Size Overall Length
(mm)
Material

฿ 357.61

IMA FOOT BASE 1 Piece(s) Quote 10----

฿ 342.59

IMA FOOT BASE 1 Piece(s) 5 Day(s) 10----

฿ 395.45

IMA FOOT BASE 1 Piece(s) 7 Day(s) 10----

฿ 897.02

IMA FOOT BASE 1 Piece(s) 5 Day(s) 10----

฿ 1,172.70

IMA FOOT BASE 1 Piece(s) 7 Day(s) 10----

฿ 1,007.10

IMA FOOT BASE 1 Piece(s) 7 Day(s) 10Line5/Line6/Line8M10x1.580Zinc Die-Cast / Steel

฿ 1,292.39

IMA FOOT BASE 1 Piece(s) 8 Day(s) 10Line5/Line6/Line8M12x1.75160Zinc Die-Cast / Steel

฿ 2,472.22

฿ 1,483.58

FOOT BASE 1 Piece(s) Same day 10Line5/Line6/Line8M16x2160Zinc Die-Cast / Steel

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount