1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

30 Series Anchor Bracket 30 ANBL30

ADJUSTER FOR AL FLAME

30 Series Anchor Bracket 30 ANBL30
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,450.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Foot Parts]

[Material] ... Steel
[Processing] ... Silver Baked Coating
[Mass] 280 g

[Accessories] Nut 30 M6: 2 Pcs, Nut Holder 30: 2 Pcs, Hexagon Socket Button Bolt M6x1-16L: 2 Pcs

 
Part Number
ANBL30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,450.94

฿ 773.35

ADJUSTER FOR AL FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Selected Product Anchor Applicable Series 30 Material Steel

Please check the type/dimensions/specifications of the part ANBL30 in the 30 Series Anchor Bracket 30 ANBL30 series.