1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20/30/40 Series Adjuster Pad Rubber Grip APRG (Part Number)

ADJUSTER FOR AL FLAME

20/30/40 Series Adjuster Pad Rubber Grip APRG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 84.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

20/30/40 Series Adjuster Pad Rubber Grip APRG
This adjuster pad rubber grip is commonly utilized to assemble adjustable foot. This equipment use to protect the marking on a floor
[Feature]
- Size (Diameter x Height) (mm.): 32 X 5
- Hardness: Shore A70
- Material : ASR
- Weight (g): 2
[Application]
It is rubber for adjuster pad 20 series size M5X40 and also can use for adjuster pad 30 series size M6X50

 
Part Number
APRG30 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 84.53

฿ 46.44

ADJUSTER FOR AL FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Applicable Series 20/30 Material ASR

Please check the type/dimensions/specifications of the part APRG30 in the 20/30/40 Series Adjuster Pad Rubber Grip APRG series.