(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·A dedicated tool is required. ·Material: Resin (RENY) · Basic shape: Standard (Round) · Application: Standard / Electrical Insulation · Thread Type: Metric coarse · Unit of purchase: Sold separately (can be purchased individually)
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment (Details) | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard / Electric Insulation |
Plastic Material | RENY |
Please check the type/dimensions/specifications of the part RENY/LMCH-M1.2-L2 in the RENY (Glass Fiber Reinforced Polyamide MXD6) / CHEMIS Micro Screw Type 3 series.
Part Number |
---|
RENY/LMCH-M1.2-L1.5 |
RENY/LMCH-M1.2-L1.8 |
RENY/LMCH-M1.2-L2.5 |
RENY/LMCH-M1.2-L3 |
RENY/LMCH-M1.2-L3.5 |
RENY/LMCH-M1.2-L4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | D | H |
---|---|---|---|---|---|---|---|---|---|---|
฿ 37.16 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | 1.5 | 0.25 | 2 | 0.7 | ||
฿ 37.16 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | 1.8 | 0.25 | 2 | 0.7 | ||
฿ 37.16 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | 2.5 | 0.25 | 2 | 0.7 | ||
฿ 37.16 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | - | 0.25 | 2 | 0.7 | ||
฿ 37.16 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | 3.5 | 0.25 | 2 | 0.7 | ||
฿ 37.16 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | - | 0.25 | 2 | 0.7 |
How can we improve?
How can we improve?