(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nippon Chemical Screw Resin screw/Ceramic screw PEEK (Polyetheretherketone)/Micro head screw.
Detailed Shape | Standard | Mounting Hole Shape | No | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Resin | Surface Treatment (Details) | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard / Heat resistant / Chemical Resistance / Electric Insulation |
Plastic Material | PEEK | H | 0.5 |
Please check the type/dimensions/specifications of the part PEEK/MPH-M1.2-L2 in the PEEK (Polyetheretherketone) / Micro Pan-Head Screw series.
Part Number |
---|
PEEK/MPH-M1.2-L1.5 |
PEEK/MPH-M1.2-L1.8 |
PEEK/MPH-M1.2-L3 |
PEEK/MPH-M1.2-L3.5 |
PEEK/MPH-M1.4-L2 |
PEEK/MPH-M1.4-L3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) | Pitch (mm) | D |
---|---|---|---|---|---|---|---|---|---|
฿ 44.13 | 1 Piece(s) | 5 Day(s) | 10 | 1.2 | 1.5 | 0.25 | 1.8 | ||
฿ 44.13 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | 1.8 | 0.25 | 1.8 | ||
฿ 44.13 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | - | 0.25 | 1.8 | ||
฿ 44.13 | 1 Piece(s) | 8 Day(s) | 10 | 1.2 | 3.5 | 0.25 | 1.8 | ||
฿ 44.13 | 1 Piece(s) | 8 Day(s) | 10 | 1.4 | 2 | 0.3 | 2 | ||
฿ 44.13 | 1 Piece(s) | 8 Day(s) | 10 | 1.4 | - | 0.3 | 2 |
How can we improve?
How can we improve?