1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hikari Doorstop with Cushion Square Light Brown

FURNITURE KUOB

Hikari Doorstop with Cushion Square Light Brown
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 143.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Elastomer resin type which is unlikely to transfer color.
[Applications]
· As a doorstop and cushion material for fusuma/sliding door.
[Product Specifications]
· Color: Light Brown
· Width (mm): 35
· Height (mm): 15
· Depth (mm): 18
· Supports lintel beams of approx. 6/8" (18 mm) and 7/8" (21 mm)
· JAN code: 4535395111155
· Trusco Code: 780-6361
· Mass: 10 g
[Material / Finish]
· Elastomer Resin
[Set Contents / Accessories]
· Screw/Washer/Cap

Part Number
KFYT351-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 143.23

FURNITURE KUOB 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KFYT351-3 in the Hikari Doorstop with Cushion Square Light Brown series.