1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Horizontal Push Toggle Clamp ISK-SL100

IRS1 TOGGLE

Ikura Horizontal Push Toggle Clamp ISK-SL100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 546.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number
ISK-SL100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 546.94

IRS1 TOGGLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 450 Attaching Method Flange Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M4
Clamp Screw Material Steel + Rubber Pad Stroke S(mm) 16 Tightening Force (Range Selectable)(N) ~1399
Attaching Portion Shape Flange Base Tip Screw Type Bolt with Rubber Trusco code 793-0101

Please check the type/dimensions/specifications of the part ISK-SL100 in the Ikura Horizontal Push Toggle Clamp ISK-SL100 series.