1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-HV2500/2530

IRS1 TOGGLE

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-HV2500/2530
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 563.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-HV2500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipArm Length Type Arm Length L
(mm)
Tip Screw Position Adjustment Trusco code

฿ 563.27

IRS1 TOGGLE 1 Piece(s) 8 Day(s) Standard33Non-adjustable (Fixed)793-0020

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 910 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 32.3
Stroke S(mm) 3.0 Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Bolt with Rubber