1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ikura Latch Type Toggle Clamp ISK-FM500/1500/2500

Ikura Latch Type Toggle Clamp ISK-FM500/1500/2500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 681.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are example images. Please look at the product standards for details.
    The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-FM1500
ISK-FM1500-2S
ISK-FM2500
ISK-FM500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTightening Force
(N)
Body Material Clamp Screw Size Clamp Screw Material Arm Length L
(mm)
Stroke S
(mm)
Tightening Force (Range Selectable)
(N)
Trusco code

฿ 730.97

IRS1 TOGGLE 1 Piece(s) 8 Day(s) 1360SteelM8Steel40.438~1399792-9919

฿ 1,795.32

IRS1 TOGGLE 1 Piece(s) 8 Day(s) 1360Stainless SteelM8Stainless Steel40.438~1399792-9927

฿ 1,193.48

IRS1 TOGGLE 1 Piece(s) 5 Day(s) 3180SteelM10Steel70.365.53100~792-9935

฿ 681.19

IRS1 TOGGLE 1 Piece(s) 5 Day(s) 910SteelM6Steel2120~1399792-9943

Loading...

  1. 1

Basic Information

Type Push/Pull Type Attaching Method No Base Clamp Screw Stationary
Tip Screw Type Not Provided