1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-40P0

IRS1 TOGGLE

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-40P0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 591.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-40P0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 591.69

IRS1 TOGGLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1000 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 34.5
Arm Length L(mm) 27.5 Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Non-adjustable (Fixed) Trusco code 792-9609

Please check the type/dimensions/specifications of the part ISK-40P0 in the Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-40P0 series.