1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Vertical Hold-Down Toggle Clamp, Horizontal Handle ISK-38KL0

IRS1 TOGGLE

Ikura Vertical Hold-Down Toggle Clamp, Horizontal Handle ISK-38KL0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 980.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

Part Number
ISK-38KL0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 980.60

IRS1 TOGGLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 3000 Body Material Steel
Clamp Screw Size M10 Clamp Screw Material Steel Arm Height H(mm) 54
Arm Length L(mm) 85 Stroke S(mm) 3.0 Tightening Force (Range Selectable)(N) 3000~
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment Trusco code 792-9536