1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38CS0/38CL0

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38CS0/38CL0
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 661.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-38CL0SALE
ISK-38CS0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Screw Size Arm Height H
(mm)
Arm Length L
(mm)
Stroke S
(mm)
Trusco code

฿ 849.74

฿ 504.41

IRS1 TOGGLE 1 Piece(s) Same day M891803.0792-9498

฿ 661.94

IRS1 TOGGLE 1 Piece(s) 5 Day(s) M565392.3792-9501

Loading...

  1. 1

Basic Information

Attaching Method Side Base Tightening Force(N) 2500 Body Material Steel
Clamp Screw Material Steel Tightening Force (Range Selectable)(N) 2280~2999 Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Slide Adjustment