1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38BL0/38SL0

IRS1 TOGGLE

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38BL0/38SL0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 685.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-38BL0-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Tip Screw Type Trusco code

฿ 1,639.74

IRS1 TOGGLE 1 Piece(s) 8 Day(s) Flange BaseStainless SteelStainless SteelStainless Steel Bolt792-9463

Loading...

  1. 1

Basic Information

Tightening Force(N) 2800 Clamp Screw Size M8 Arm Height H(mm) 56.5
Arm Length L(mm) 85 Stroke S(mm) 3.0 Tightening Force (Range Selectable)(N) 2280~2999
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part ISK-38BL0-2S in the Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38BL0/38SL0 series.

Products with similar specification

Part Number
ISK-38BL0
ISK-38SL0
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Tip Screw Type Trusco code

฿ 827.31

1 Piece(s) 5 Day(s) Flange BaseSteelSteelSteel Bolt792-9455

฿ 685.16

1 Piece(s) 5 Day(s) Straight BaseSteelSteelSteel Bolt792-9544