1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-080/08S0 (ISK-080-2S)

IRS1 TOGGLE

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-080/08S0 (ISK-080-2S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-080-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Trusco code

฿ 840.09

IRS1 TOGGLE 1 Piece(s) 5 Day(s) Flange BaseStainless SteelStainless Steel792-9391

Loading...

  1. 1

Basic Information

Tightening Force(N) 300 Clamp Screw Size M4 Arm Height H(mm) 18
Arm Length L(mm) 28 Stroke S(mm) 1.5 Tightening Force (Range Selectable)(N) 270~499
Tip Screw Type Bolt with Rubber Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part ISK-080-2S in the Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-080/08S0 series.

Products with similar specification

Part Number
ISK-080
ISK-08S0
ISK-08S0-2S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Trusco code

฿ 585.64

1 Piece(s) 12 Day(s) Flange BaseSteelSteel792-9382

฿ 585.64

1 Piece(s) 8 Day(s) Straight BaseSteelSteel792-9404

฿ 840.09

1 Piece(s) 8 Day(s) Straight BaseStainless SteelStainless Steel792-9412