1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-040

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-040
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 563.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The 2S is a stainless steel type.

Product Description

[Features]
· Optimal for welding jigs, assembly jigs, inspection jigs and machining jigs

 
Part Number
ISK-040
ISK-040-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Clamp Screw Material Tip Screw Type Trusco code

฿ 563.27

IRS1 TOGGLE 1 Piece(s) 8 Day(s) SteelSteelSteel Bolt792-9340

฿ 958.29

IRS1 TOGGLE 1 Piece(s) 8 Day(s) Stainless SteelStainless SteelStainless Steel Bolt792-9358

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 200 Clamp Screw Size M4
Arm Height H(mm) 16.25 Arm Length L(mm) 17.6 Stroke S(mm) 1.6
Tightening Force (Range Selectable)(N) ~269 Tip Screw Position Adjustment Slide Adjustment