1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kubota ChemiX, DV Fittings, 45° Y Tee, DV-45Y 65

FITTING

Kubota ChemiX, DV Fittings, 45° Y Tee, DV-45Y 65
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 248.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • When storing various products, avoid under the scorching sun or in extremely hot places, and store them indoors, or if it is unavoidable to store them outdoors, cover them with a sheet or the like to avoid direct sunlight and rainwater.

Product Description

[Features]
・ A drainage fitting that is lightweight and has excellent corrosion resistance and chemical resistance.
・ The inner stopper is for VP pipe.
[Applications]
・ For drainage and ventilation piping in apartment houses, detached houses, stores and facilities.
[Product Specifications]
・ Nominal Diameter of PVC Pipe: 65
・ Dimensions (mm) L1: 55
・ Dimensions (mm) Z1:20
・ Dimensions (mm) L2:127
・ Dimensions (mm) Z2:92
・ Dimensions (mm) L3:133
・ Dimensions (mm) Z3:98
・ Operating Temperature Range: 5 to 60℃
・ Operating Pressure: No Pressure
・ JIS K 6739 standard
・ JAN Code: 4997983106415
・ Trusco Code: 783-4187
・ Weight: 308 g
[Material/Finish]
・ Rigid polyvinyl chloride (PVC)

Part Number
DV45Y65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 248.00

FITTING 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DV45Y65 in the Kubota ChemiX, DV Fittings, 45° Y Tee, DV-45Y 65 series.