Servo amplifier MELSERVO-J4 series

Caution
- Product images, including shape and color, may differ from the actual product.
Product Description
[Features]
MR-J4-A Type
· This is a servo amplifier compatible with general-purpose interfaces.
· Position control by pulse train command and speed/torque control by analog voltage command are supported.
· Supports a maximum command pulse frequency of 4 Mpulses/s.
MR-J4-B Type
· Servo amplifier compatible with SSCNETIII/H
· A fully synchronized system can be constructed using high-speed serial optical communication
· By combining with a servo system controller, you can maximize the functions and performance of the servo system
MR-J4W2 type
· Compatible with SSCNETIII/H. A 2-axis integrated servo amplifier capable of driving two servo motors with one unit.
· Achieves energy saving, space saving, reduced wiring, and low cost.
MR-J4W3 type
· Compatible with SSCNETIII/H. This is a 3-axis integrated servo amplifier capable of driving three servo motors with a single unit.
· Achieves energy saving, space saving, reduced wiring, and low cost.
MR-J4-GF type
· Servo amplifier compatible with CC-Link IE Field Network
· A system synchronized with remote I/O and other devices can be constructed using an Ethernet-based open network
MR-J4-T20
· This is an SSCNET conversion unit for MR-J2S-B.
