TRUSCO Spacer for Lock Stopper Mounting

Caution
Product Description
[Features]
・Wood can be constructed using only natural materials without metal nails.
・Planing is possible after driving (the peg/nail).
[Applications]
・For joining wood to wood.
・As a hidden nail/peg.
[Product Specifications]
・Number of pieces per pack (pieces): 12
・Overall length (mm): 60
・Diameter (mm): Maximum part 5, Minimum part 2.5
・JAN code: 4969402541107
・Trusco code: 817-9326
・Quantity per unit: 12 pieces
・Mass: 10g
[Material/Finish]
・Natural wood