(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert screw that can be inserted and removed easily and smoothly.
[Features]
· Ready-to-use screw insert, compatible with the tools you have at hand.
· The sampling notch makes it unnecessary to forcibly pull out to avoid damaging the base material.
[Applications]
· For reinforcement of materials such as aluminum and plastic where female threads have low strength.
· Weight reduction is possible since it can be inserted into the base material of materials prone to female screw breakage.
· For countermeasures against vibration and reinforcement of spots where strong vibration is present, such as with industrial machinery and the engines of vehicles or motorcycles.
· Repairs and reforms broken, worn out, and crushed female threads.
Part Number |
---|
RTNM3-1D |
RTNM3-1.5D |
RTNM3-2D |
RTNM4-1D |
RTNM4-1.5D |
RTNM4-2D |
RTNM5-1D |
RTNM5-1.5D |
RTNM5-2D |
RTNM6-1D |
RTNM6-1.5D |
RTNM6-2D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Pitch (mm) | Outer Diameter (mm) | Applicable Drill Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 490.09 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 3 | 1D | 0.5 | 3.80~4.35 | 3.1 | ||
฿ 490.09 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 3 | 1.5D | 0.5 | 3.80~4.35 | 3.1 | ||
฿ 490.09 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 3 | 2D | 0.5 | 3.80~4.35 | 3.1 | ||
฿ 490.09 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 4 | 1D | 0.7 | 5.05~5.60 | 4.2 | ||
฿ 471.90 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 4 | 1.5D | 0.7 | 5.05~5.60 | 4.2 | ||
฿ 471.90 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 4 | 2D | 0.7 | 5.05~5.60 | 4.2 | ||
฿ 490.09 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 5 | 1D | 0.8 | 6.20~6.80 | 5.2 | ||
฿ 471.90 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 5 | 1.5D | 0.8 | 6.20~6.80 | 5.2 | ||
฿ 521.42 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 3 Day(s) | 10 | 5 | 2D | 0.8 | 6.20~6.80 | 5.2 | ||
฿ 471.90 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 6 | 1D | 1.0 | 7.40~7.95 | 6.3 | ||
฿ 457.15 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 6 | 1.5D | 1.0 | 7.40~7.95 | 6.3 | ||
฿ 471.90 | KSC INSERT | 1 Pack(s) | 20 Pieces Per Package | 4 Day(s) | 10 | 6 | 2D | 1.0 | 7.40~7.95 | 6.3 |
Loading...
Type | Screws Insert | Material | SUS304 | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal / Cast Iron / General Resin | Notch | Available | Shape | Standard |
Sales Unit | Box/Package | Number Contained In A Packet(Piece) | 20 |
How can we improve?
How can we improve?