(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tangless insert screw.
[Features]
· This tangless insert drastically cuts down on work procedures and time, which increases work efficiency, making it possible to reduce costs.
· Insert work, which took 56 seconds in the past, was drastically shortened to 7 seconds by using a dedicated power tool.
· Tangless design means no tangs to break off and no concerns for missing pitches or damaging the base material.
[Applications]
· For reinforcement of materials such as aluminum and plastic where female threads have low strength.
· Weight reduction is possible since it can be inserted into the base material of materials prone to female screw breakage.
· For countermeasures against vibration and reinforcement of spots where strong vibration is present, such as with industrial machinery and the engines of vehicles or motorcycles.
· Repairs and reforms broken, worn out, and crushed female threads.
Part Number |
---|
2TNM3-1D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Pitch (mm) | Outer Diameter (mm) | Applicable Drill Diameter (mm) | Number Contained In A Packet (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 571.43 | KSC TANGLESS INSERT | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | 2.6 | 2D | 0.45 | 3.30~3.55 | 2.8 | 20 |
Loading...
Type | Tangless | Material | SUS304 | Screw Type | Metric (coarse) Thread |
---|---|---|---|---|---|
Application | Light Metal / Cast Iron / General Resin | Notch | Available | Shape | Standard |
Sales Unit | Box/Package |
Please check the type/dimensions/specifications of the part 2TNM3-1D in the Screw Reinforcement Tangless Insert series.
Part Number |
---|
2TNM12-1.5D |
2TNM12-1D |
2TNM12-2D |
2TNM3-2D |
2TNM4-1.5D |
2TNM4-1D |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (after insertion) (mm) | Length L (after insertion) (D = Thread Dia. M) | Pitch (mm) | Outer Diameter (mm) | Applicable Drill Diameter (mm) | Number Contained In A Packet (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 571.43 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | 12 | 1.5D | 1.75 | 14.30~15.00 | 12.5 | 10 | ||
฿ 571.43 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | 12 | 1D | 1.75 | 14.30~15.00 | 12.5 | 10 | ||
฿ 571.43 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 10 | 12 | 2D | 1.75 | 14.30~15.00 | 12.5 | 10 | ||
฿ 600.24 | 1 Pack(s) | 20 Pieces Per Package | 5 Day(s) | 10 | 3 | 2D | 0.5 | 3.80~4.35 | 3.1 | 20 | ||
฿ 571.43 | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | 4 | 1.5D | 0.7 | 5.05~5.60 | 4.2 | 20 | ||
฿ 571.43 | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | 10 | 4 | 1D | 0.7 | 5.05~5.60 | 4.2 | 20 |
How can we improve?
How can we improve?