1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Filter (Aluminum Frame Addapted) EA997PJ-2

AIR FILTER

Air Filter (Aluminum Frame Addapted) EA997PJ-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,544.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Blowing Speed …2.5m/s
・Average Filtering Effectiveness …63%
・Service Temperature …80℃Or Less
・Material …Polyester 、modacrylic fiber
・Suitable as a pre-filter of fresh air processing and the neutral filter.
・Washable several timesand reuseable easily.
・Incombustible
・Size (mm) …610×610
・Thickness …8mm

Part Number
EA997PJ-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,544.00

AIR FILTER 1 Piece(s) 22 Day(s)

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 80°C or less
Standard wind speed 2.5 m/s Materials polyester, modacrylic Thickness 8mm
Size 610×610mm JAN code 4548745269581 Average collection efficiency 63%

Please check the type/dimensions/specifications of the part EA997PJ-2 in the Air Filter (Aluminum Frame Addapted) EA997PJ-2 series.