1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10mm air filter (for drying oven)【2 Pieces Per Package】 (EA997PG-2)

AIR FILTER

10mm air filter (for drying oven) (EA997PG-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Heat resistant for drying oven
·Durable in environments up to approximately 180°C
·It efficiently filters tar, soot, rust, etc. generated in the drying oven, and prevents contamination of the product surface that occurs during drying.
·Not playable

 
Part Number
EA997PG-2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code Note

฿ 960.71

AIR FILTER 1 Pack(s)

2 Pieces Per Package

5 Day(s) 500×500mm4548745454161AE-100

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Heat Resistance Operating Temperature 180°C or less
Standard wind speed 1.0 m/s Materials Aromatic polyamide Thickness 10mm
Average collection efficiency 88% Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PG-2 in the 10mm air filter (for drying oven) series.

Products with similar specification

Part Number
EA997PG-1
EA997PG-3
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code Note

฿ 415.15

1 Pack(s)

2 Pieces Per Package

Same day 305×305mm4548745454154-

฿ 738.78

1 Pack(s)

2 Pieces Per Package

6 Day(s) 610×305mm4548745454178AE-100