1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Filter (for Special Equipment) EA997PE-7【2 Pieces Per Package】

AIR FILTER

Air Filter (for Special Equipment) EA997PE-7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 725.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thickness-5.5mm
・Standard air velocity-2.5m/s
・Material-Modacrylic, Polyamide
・For special equipment
・Incombusitble, cleanable
・This product is highly efficient with low pressure loss, suitable for equipment maintenance.
・Dim. (mm)…500 x 500

Part Number
EA997PE-7
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 725.55

AIR FILTER 1 Pack(s)

2 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 60°C or less
Standard wind speed 2.5 m/s Materials modacrylic, polyamide Thickness 5.5mm
Size 500×500mm JAN code 4548745454048 Average collection efficiency 68%
Note FS1705 Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PE-7 in the Air Filter (for Special Equipment) EA997PE-7 series.