1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

11mm Air Filter【2 Pieces Per Package】 (EA997PE-1)

AIR FILTER

11mm Air Filter (EA997PE-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·For special equipment
·Renewable
·Suitable for equipment maintenance with low pressure loss and high efficiency.

Part Number
EA997PE-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 455.29

AIR FILTER 1 Pack(s)

2 Pieces Per Package

6 Day(s) 305×305mm4548745453997

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 60°C or less
Standard wind speed 2.5 m/s Materials modacrylic, polyamide Thickness 11mm
Average collection efficiency 74% Note FS1710 Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PE-1 in the 11mm Air Filter series.

Products with similar specification

Part Number
EA997PE-2
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 1,059.58

1 Pack(s)

2 Pieces Per Package

6 Day(s) 500×500mm4548745454000